Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1300.13.130.050

Expand Table
EN
1/5
AGRO-No
AGRO
Thread
M
Cable dimension max.
KWMAX [mm]
Cable dimension min.
KTMIN [mm]
Cable width
KWD [mm]
Cable tickness
KTH [mm]
Width across flats
SW [mm]
Length
H [mm]
Length
L [mm]
Piece number
ST
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
1301.40.320.090
M40x1.5
32.0x9.0
29.0x6.0
29.0
6.0
46
31
13.0
10
1301.40.330.065
M40x1.5
33.0x6.5
30.0x3.5
30.0
3.5
46
31
13.0
10
1301.50.340.115
M50x1.5
34.0x11.5
31.0x8.5
31.0
8.5
55
34
14.0
10
1301.50.370.070
M50x1.5
37.0x7.0
34.0x4.0
34.0
4.0
55
34
14.0
10
1301.50.400.060
M50x1.5
40.0x6.0
36.5x2.5
35.5
2.5
55
34
14.0
10
1301.50.400.135
M50x1.5
40.0x13.5
36.5x10.0
36.5
10.0
55
34
14.0
10
1301.50.420.140
M50x1.5
42.0x14.0
38.5x10.5
38.5
10.5
55
34
14.0
10
1301.63.460.140
M63x1.5
46.0x14.0
42.0x10.0
42.0
10.0
70
37
14.0
5
1301.63.465.060
M63x1.5
46.5x6.0
42.5x2.0
42.5
2.0
70
37
14.0
5
1300.09.090.042
Pg9
9.0x4.2
7.3x2.5
7.3
2.5
18
22
6.0
50
1300.13.130.050
Pg13
13.0x5.0
10.5x2.5
10.5
2.5
24
23
6.0
50
1300.13.150.050
Pg13
15.0x5.0
12.5x2.5
12.5
2.5
24
23
6.0
50
1300.16.130.050
Pg16
13.0x5.0
10.5x2.5
10.5
2.5
24
23
6.0
50
1300.16.150.050
Pg16
15.0x5.0
12.5x2.5
12.5
2.5
24
23
6.0
50
1300.21.190.070
Pg21
19.0x7.0
16.0x4.0
16.0
4.0
30
28
7.5
50
1300.21.220.060
Pg21
22.0x6.0
19.0x3.0
19.0
3.0
36
28
7.5
50
1300.21.220.080
Pg21
22.0x8.0
19.0x5.0
19.0
5.0
36
28
7.5
25
1300.29.260.070
Pg29
26.0x7.0
23.0x4.0
23.0
4.0
46
31
8.0
25
1300.29.265.090
Pg29
26.5x9.0
23.5x6.0
23.5
6.0
46
31
8.0
25
Comprimi la tabella (80 prodotti configurabili)
Numero d'ordine1300.13.130.050
ShorttextCable glands nickel-plated brass for flat cables
Ultime modifiche07.11.2025 08:53:16
Unità

Classificazioni

CNS

CNSERPBASE Object Properties